SDAA304 March 2026 LMK6B
Independent testing against leading competitors demonstrates the LMK6B's exceptional PSRR performance. Both tests we're performed with both oscillators operating at 156.25MHz, the LMK6Bx with AC-LVPECL output type and 2.5V supply and oscillator 1 with LVDS output type and 1.8V supply.
Without any decoupling capacitors, the LMK6Bx outperforms Oscillator 1 across all ripple frequencies, achieving 15dBc better PSRR above 5MHz. Figure 4-3 illustrates the setup used to test PSRR for both oscillators and Table 4-5 summarizes the data gathered between oscillators.
| Ripple Frequency | LMK6B Spur (dBc) | Oscillator 1 Spur (dBc) |
|---|---|---|
| 50kHz | -60.41 | -60.40 |
| 100kHz | -61.20 | -60.01 |
| 200kHz | -62.12 | -60.44 |
| 500kHz | -63 | -61.8 |
| 1MHz | -61.77 | -61.23 |
| 2MHz | -64.95 | -59.243 |
| 5MHz | -73.85 | -58.65 |
| 10MHz | -76.88 | -61.49 |
| 15MHz | -79.33 | -64.873 |
| 19MHz | -81.3 | -67.87 |
| 20MHz | -81.11 | -68.47 |
With a 0.1μF decoupling capacitor, the LMK6Bx achieves 3dBc to 6dBc better performance than Oscillator 1 across all ripple frequencies. The LMK6Bx performs less than 71dBc per spur for ripple frequencies above 50kHz. Figure 4-4 shows the setup used to test PSRR for both oscillators and Table 4-6 summarizes the data obtained.
| Ripple Frequency | LMK6B Spur (dBc) | Oscillator 1 Spur (dBc) |
|---|---|---|
| 50kHz | -71.21 | -68.26 |
| 100kHz | -72.11 | -65.59 |
| 200kHz | -75.56 | -69.89 |
| 500kHz | -80.68 | -75.96 |
| 1MHz | -88.36 | -85 |
| 2MHz | -93.80 | -90.24 |
| 5MHz | -100.25 | -93.70 |