This document provides the programming procedure for TI Programmable Logic Devices
(TPLDs) with one-time programmable (OTP) memory that support in-line programming.
When utilizing TPLD, there are three options for programming:
- TPLD can be ordered
pre-programmed directly from TI with no additional cost. See TPLD
Ordering Process for more information.
- TPLD can be programmed at the
end of the factory line (in-line) by following the Configuration and
Permanent Programming procedures outlined in this document.
- TPLD can be operated in an
Always Configure mode in which the device boots up without a
configuration (blank) and is configured after start-up without locking the
OTP. This procedure is also outlined in this document.