SDAA150 December 2025 ADS124S06 , ADS124S08
Trace geometry can significantly affect signal integrity and emissions. Sharp 90-degree bends in PCB traces should be avoided, as they create impedance discontinuities that may result in signal reflections and increase high frequency radiation. Instead, route traces with two 45-degree bends or smooth arcs when making turns to preserve controlled impedance and minimize emissions. Adhering to such guidance is a good practice for maintaining signal integrity in analog signal routing, while it is more critical in high-speed digital circuits.
Figure 1-21 shows an example for avoiding 90-degree Bends on the EMC test boards.
Figure 1-21 Avoiding 90-degree bends in PCB Traces.