SDAA150 December 2025 ADS124S06 , ADS124S08
Each analog input includes an external protection circuitry to protect the ADS124S08 from electrical overstress (EOS). Additionally, each analog input includes properly-selected bidirectional transient voltage suppressor (TVS) diode to help shunt transient energy away from the signal path.
The general selection guidelines are as follows:
Refer to the application note for details about protection techniques and component selection: Circuit for Protecting ADS124S08 ADC from EOS for RTD Measurement.
Figure 1-14 Analog Input Protection.