SDAA137 June 2026 UCD91160 , UCD91320
Yes. UCD91xxx devices can hold clock low while processing the PMBus inquiry. According to PMBus specifications, a host must support clock stretching for up to 35ms. TI recommends leaving a 1-ms interval between two PMBus inquiries; otherwise, the UCD91xxx can occasionally hold clock low for 35ms and then timeout (hardware release clock line).