SCPU047 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Setup
  5. 3Power
  6. 4Enabling Pull-up Resistors
  7. 5Enabling Bus Capacitance
  8. 6Board Layout
  9. 7Schematic
  10. 8Bill of Materials
  11. 9Revision History

Bill of Materials

Designator Quantity Value Description Package Reference Part Number Manufacturer Alternate Part Number(1) Alternate Manufacturer(1)
!PCB1 1 Printed Circuit Board INT196 Any
C1, C4 2 1uF CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, 0402 0402 C1005X7S1A105K050BC TDK
C2, C3 2 0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 0402 0402YC104KAT2A AVX
C5 1 100pF CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0805 0805 08055A101JAT2A AVX
C6, C7, C8, C9 4 22pF CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0805 0805 C0805C220J5GACTU Kemet
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2, J3, J4, J6, J8, J9, J10, J13, J14, J15, J16 12 Header, 100mil, 2x1, Tin, SMD SMD, 2-Leads, Body 200x100mil TSM-102-01-T-SV-P-TR Samtec
J5, J7, J12, J17 4 SMA Connector Jack, Female Socket 50Ohm Through Hole Solder CONN_SMA_PTH 60312002114503 Wurth Electronics
J11 1 Header, 2.54 mm, 2x1, Gold, TH Header, 2.54 mm, 2x1, TH GBC02SAAN Sullins Connector Solutions
J18, J19, J20, J21 4 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH Shorting Plug, 10.16mm spacing, TH D3082-05 Harwin
R1, R2, R3, R4, R5 5 10.0k RES, 10.0 k, 1%, 0.2 W, 0805 0805 MCU08050C1002FP500 Vishay/Beyschlag
TCA39416EVM 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
TP1 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone Electronics
TP2 1 Test Point, Multipurpose, Orange, TH Orange Multipurpose Testpoint 5013 Keystone Electronics
U1 1 Ultra-Low-Voltage I3C Translator with Rise Time Accelerators SOT23-8 TCA39416DDF Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
Unless otherwise noted in the Alternate Part Number and/or Alternate Manufacturer columns, all parts may be substituted with equivalents.