SCPU043 March   2021 TCA9416

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
  3. 2EVM Setup
    1. 2.1 Load Capacitance Selector
  4. 3Pullup Resistor Selector
    1. 3.1 Board Layout
  5. 4Schematic
    1. 4.1 Bill of Materials

Introduction

This EVM allows designers to evaluate the TCA9416 device at different loading conditions (pullup resistors and bus capacitance), VCC voltages, and series resistances, if needed. The back of EVM board is populated with the DTM package (denoted as U1). The EVM supports the DDF package (denoted as U2); however, it must be populated by the designer.