SCEA119 September   2022 TMUX4051 , TMUX4052 , TMUX4053

 

  1.   Abstract
  2.   Trademarks
  3. 1Logic Compatibility
    1. 1.1 VIH Compatibility
    2. 1.2 VIL Compatibility
  4. 2Logic Outputs Levels vs. Input Control Logic Thresholds by Family

Logic Outputs Levels vs. Input Control Logic Thresholds by Family

Figure 2-1 shows the typical standard logic output levels based on the different architecture and supply voltage levels. Now that you know how to evaluate the VOH/VOL and VIH/VOH logic compatibility, you can see the TMUX405x supports all four logic standards. The CD74HC405x, CD74HCT405x, and CD405xB do not support the 1.8-V CMOS drivers.

Figure 2-1 Logic Output Levels vs. Input Control Thresholds for TI 405x Multiplexer Families
Table 2-1 Device Family Recommendations
DeviceConfigurationKey Features
TMUX40511-channel 8:1±12-V signal range, 1.8-V compatible logic
TMUX40522-channel 4:1
TMUX40533-channel 2:1
CD4051B1-channel 8:1±10-V signal range, CMOS compatible inputs
CD4052B2-channel 4:1
CD4053B3-channel 2:1
CD74HC40511-channel 8:1±5-V signal range, CMOS compatible inputs
CD74HC40522-channel 4:1
CD74HC40533-channel 2:1
CD74HCT40511-channel 8:1±5-V signal range, CMOS, and TTL compatible inputs
CD74HCT40522-channel 4:1
CD74HCT40533-channel 2:1