SCEA110 July   2021 SN74AXC1T45 , SN74AXC1T45-Q1 , TXS0102 , TXS0102-Q1

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Recommended Parts

Part Number AEC-Q100 Qualified Voltage Translation Range Features
SN74AXC1T45 0.65 V – 3.6 V

Glitch-free power supply sequencing

Outputs are disabled when either supply is 0 V

Active translation architecture

Up to 500 Mbps for 1.8 V to 3.3 V translation

SN74AXC1T45-Q1 ✓
TXS0102 1.65 V – 5.5 V

Auto-bidirectional

Open-drain compatible

Integrated pull-up resistors

TXS0102-Q1

✓

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.