SCDU029 December   2021

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Information About Cautions and Warnings
  5. 3Features
  6. 4 TMUXBQB-DYYEVM Header Connections and Test Points
  7. 5 TMUXBQB-DYYEVM Setup
  8. 6Layout
  9. 7Schematics
  10. 8Bill of Materials

Information About Cautions and Warnings

The information in the warning statement is provided for personal protection and the information in the caution statement is provided to protect the equipment from damage. Read each caution and warning statement carefully.

GUID-60ED0BC0-1A0F-46C8-B18C-CB92F3F69B65-low.png
CAUTION: This EVM contains components that can potentially be damaged by electrostatic discharge. Always transport and store the EVM in its supplied ESD bag when not in use. Handle using an antistatic wristband. Operate on an antistatic work surface. For more information on proper handling, see Electrostatic Discharge (ESD).