SCDU028 August 2021
| Designator | PartNumber | Manufacturer | Description | Quantity |
|---|---|---|---|---|
| C17, C18, C19, C20, C21, C22 | CKG57NX7T2E335M500JH | TDK | CAP, CERM, 3.3 µF, 250 V, ± 20%, X7T, AEC-Q200 Grade 1, 6 × 5 × 5 mm | 6 |
| H1, H2, H3, H4 | NY PMS 440 0025 PH | B&F Fastener Supply | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | 4 |
| H5, H6, H7, H8 | 1902C | Keystone | Standoff, Hex, 0.5"L #4-40 Nylon | 4 |
| J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16 | 61300621121 | Wurth Elektronik | Header, 2.54 mm, 3×2, Gold, TH | 16 |
| J17 | 61300311121 | Wurth Elektronik | Header, 2.54 mm, 3×1, Gold, TH | 1 |
| J18 | 2-881545-2 | TE | Default shunt positioning: between pins 1 and 2 of J17. | 1 |
| J19, J20, J21, J22, J23, J24, J25, J26, J27, J28, J29, J30, J31, J32, J33, J34 | 2-881545-2 | TE | Default shunt positioning: between pins 3 and 4 of J1-J16. | 16 |
| J35 | 691 101 710 003 | Wurth Elektronik | Terminal Block, 5 mm, 3×1, Tin, TH | 1 |
| LBL1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | 1 |
| R5, R6, R7, R8, R9, R10, R11, R12, R21, R22, R23, R24, R25, R26, R27, R28, R37, R38, R39, R40, R41, R42, R43, R44, R51, R52, R53, R54, R59, R60, R61, R62 | PMR10EZPJ000 | Rohm | RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 | 32 |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP101, TP102, TP103, TP104, TP105, TP106, TP107, TP108, TP109, TP110, TP111, TP112, TP113, TP114, TP115, TP116 | 5122 | Keystone | Test Point, Compact, Blue, TH | 32 |
| TP17 | 5005 | Keystone | Test Point, Compact, Red, TH | 1 |
| TP18, TP20, TP21, TP22, TP23, TP24, TP25, TP26 | 5011 | Keystone | Test Point, Multipurpose, Black, TH | 8 |
| TP19 | 5126 | Keystone | Test Point, Multipurpose, Green, TH | 1 |