SCDU026 July   2021

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 General Texas Instruments High Voltage Evaluation Module (TI HV EVM) User Safety Guidelines
  4. 3 Information About Cautions and Warnings
  5. 4 Features
  6. 5  TMUX-24PW-EVM Header Connections and Test Points
  7. 6  TMUX-24PW-EVM Setup
  8. 7 Layout
  9. 8 Schematics
  10. 9 Bill of Materials
  11. 10Revision History

Features

The TMUX-24PW-EVM has the following features:

  • 3 power supply decoupling capacitors from VDD to GND (3 × 3.3 µF)
  • 1 protection diode pad from VDD to GND available near power supply (6.9 mm × 5.8 mm)
  • 3 power supply decoupling capacitors from VSS to GND (3 × 3.3 μF)
  • 1 protection diode pad from VSS to GND available near power supply (6.9 mm × 5.8 mm)
  • Terminal block power supply connection
  • DUT footprint compatible with 24-pin PW (TSSOP) packages
  • 24 length-matched signal inputs corresponding to the 24 pins of the DUT
  • Selectable connections to VDD, VSS, or GND for each signal input using 2.54 mm shunt
  • Footprints for pull-up and pull-down resistors for each signal input (2 × 0603 footprint on each of 24 signals)
  • Footprints for series resistors for each signal input (2 × 0805 footprint on each of 24 signals)
  • Footprints for decoupling capacitors for each input (1 × 1206 footprint and 1 × 1812 footprint on each of 24 signals)
  • 2 test points for each signal input
  • Multiple GND test point connections around board