SCDU026 July   2021

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 General Texas Instruments High Voltage Evaluation Module (TI HV EVM) User Safety Guidelines
  4. 3 Information About Cautions and Warnings
  5. 4 Features
  6. 5  TMUX-24PW-EVM Header Connections and Test Points
  7. 6  TMUX-24PW-EVM Setup
  8. 7 Layout
  9. 8 Schematics
  10. 9 Bill of Materials
  11. 10Revision History

Bill of Materials

Table 9-1 TMUX-24PW-EVM Bill of Materials
Designator Component Manufacturer Description Quantity
C1, C2, C3, C4, C5, C6 CKG57NX7T2E335M500JH TDK CAP, CERM, 3.3 µF, 250 V, ± 20%, X7T, AEC-Q200 Grade 1, 6×5×5 mm 6
H1, H2, H3, H4 SJ-5303 (CLEAR) 3M Bumpon, Hemisphere, 0.44 X 0.20, Clear 4
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J21, J22, J23, J24 61300621121 Wurth Elektronik Header, 2.54 mm, 3×2, Gold, TH 24
J25 691 101 710 003 Wurth Elektronik Terminal Block, 5 mm, 3×1, Tin, TH 1
LBL1 THT-14-423-10 Brady Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll 1
R5, R6, R7, R8, R9, R10, R11, R12, R21, R22, R23, R24, R25, R26, R27, R28, R37, R38, R39, R40, R41, R42, R43, R44, R52, R53, R54, R55, R56, R57, R64, R65, R66, R67, R68, R69, R76, R77, R78, R79, R80, R81, R88, R89, R90, R91, R92, R93 PMR10EZPJ000 Rohm RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 48
TP1 5005 Keystone Test Point, Compact, Red, TH 1
TP2, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11 5011 Keystone Test Point, Multipurpose, Black, TH 9
TP3 5126 Keystone Test Point, Multipurpose, Green, TH 1
TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP35, TP36, TP37, TP38, TP39, TP40, TP41, TP42, TP43, TP44, TP45, TP46, TP47, TP48, TP49, TP50, TP51, TP52, TP53, TP54, TP55, TP56, TP57, TP58, TP59 5122 Keystone Test Point, Compact, Blue, TH 48