SBVU081 june 2023
Texas Instruments' TPS7A96EVM-106 helps design engineers evaluate the operation and performance of the TPS7A96 linear regulator for possible use in their own circuit application. This particular EVM configuration contains a single high-accuracy, small size, adjustable linear regulator for a wide range of applications. The regulator is capable of delivering up to 2 A to the load with low VIN to VOUT dropout voltage. For stability, use a minimum capacitor of 4.7 µF at the input and output.
Table 1-1 lists the related documentation available through the Texas Instrument web site at www.ti.com.
| Device | Literature Number |
|---|---|
| TPS7A96 | SBVS415 |