SBVU081 june   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Before You Begin
  5. 2EVM Setup
    1. 2.1 Inputs/Outputs Connectors and Jumper Descriptions
      1. 2.1.1  J1 – IN
      2. 2.1.2  J2 – OUT
      3. 2.1.3  J3
      4. 2.1.4  TP1 – IN
      5. 2.1.5  TP2 – PG
      6. 2.1.6  TP3 – SNS
      7. 2.1.7  TP4 – PG_FB
      8. 2.1.8  TP5 – OUT
      9. 2.1.9  TP6 – EN
      10. 2.1.10 TP7 – GND
      11. 2.1.11 TP8 – GND
    2. 2.2 Soldering Guidelines
    3. 2.3 Equipment Connections
  6. 3Operation
  7. 4Schematic
  8. 5PCB Layout
  9. 6Bill of Materials

Before You Begin

The following warnings and cautions are noted for the safety of anyone using or working close to the TPS7A96EVM-106. Observe all safety precautions.

GUID-3B6540FD-8A61-49DB-8992-AAE18CA2357A-low.pngWarningWarning Hot surface. Contact can cause burns. Do not touch.
CAUTION: The circuit module can be damaged by overtemperature. To avoid damage, monitor the temperature during evaluation and provide cooling, as needed, for your system environment.
CAUTION: Some power supplies can be damaged by application of external voltages. If you are using more than one power supply, check your equipment requirements and use blocking diodes or other isolation techniques, as needed, to prevent damage to your equipment.
CAUTION: The circuit module is not a finished product or electrical appliance. The module does not contain current or voltage thresholds for circuit protection. The module must be used by qualified personnel with additional equipment for evaluation only.