SBVU077 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2Schematic
  5. 3EVM Setup
    1. 3.1 Jumper Connections
      1. 3.1.1 J11-14: Output Voltage Select
    2. 3.2 Test Points
    3. 3.3 Soldering Guidelines
  6. 4Equipment Connection and Operation
  7. 5PCB Layout
  8. 6Bill of Materials (BOM)

J11-14: Output Voltage Select

Connect a shunt across the pins to set the output voltage. Table 3-1 lists the VOUT settings.
Table 3-1 Selecting VOUT
VOUT Jumper to Short
1.8 V J11
3.3 V J12
5 V J13
10 V J14