SBVU077 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2Schematic
  5. 3EVM Setup
    1. 3.1 Jumper Connections
      1. 3.1.1 J11-14: Output Voltage Select
    2. 3.2 Test Points
    3. 3.3 Soldering Guidelines
  6. 4Equipment Connection and Operation
  7. 5PCB Layout
  8. 6Bill of Materials (BOM)

Introduction

Texas Instruments' TPS715EVM-074 helps design engineers evaluate the operation and performance of the TPS71501DCKR linear regulator for possible use in their own circuit application. This particular EVM configuration contains a single 50-mA, mid-voltage, low-IQ, low-dropout regulator (LDO) for general applications. The regulator is capable of delivering up to 50 mA and has a VIN range of up to 24 V. For stability for the TPS71501DCKR, use a 1-µF (or larger) output capacitor (Cout).