SBVU072 October 2021 TPS7A21
Table 6-1 shows the bill of materials for the TPS7A21EVM-059.
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer | Alternate PartNumber | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP059 | Any | ||||
| C5, C8 | 2 | 1µF | 1µF ±10% 10V Ceramic Capacitor X7R 0402 (1005 Metric) | 402 | GMC04X7R105K10NT | Cal-Chip Electronics | ||
| C11, C12 | 2 | 10µF | 10 µF ±10% 50V Ceramic Capacitor X7R 1206 (3216 Metric) | 1206 | GMC31X7R106K50NT | Cal-Chip Electronics | ||
| C13 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 | 402 | C1005X7R1H104K050BB | TDK | ||
| FID1, FID2, FID3, FID4, FID8 | 5 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| J3, J4, J14 | 3 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |||
| J5 | 1 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |||
| J8, J9, J18 | 3 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |||
| J12, J13, J15 | 3 | Jumper, SMT | shorting jumper, SMT | JMP-36-30X40SMT | Any | |||
| J17 | 1 | SMA Straight Jack, Gold, 50 Ohm, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |||
| Q1 | 1 | 30V | MOSFET, N-CH, 30 V, 5 A, DQK0006C (WSON-6) | DQK0006C | CSD17313Q2 | Texas Instruments | None | |
| R8 | 1 | 3.40k | RES, 3.40 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6ENF3401V | Panasonic | ||
| R12 | 1 | 49.9 | RES Thick Film, 49.9Ω, 1%, 0.75W, 100ppm/°C, 1206 | 1206 | CRCW120649R9FKEAHP | Vishay Dale | ||
| SH-J1 | 1 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA | 3M |
| TP1, TP2, TP3, TP4 | 4 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |||
| U1 | 1 | 500-mA, Ultra-Low-Noise, Low-IQ High-PSRR LDO | PowerWCSP4 | TPS7A2133PYWDJ | Texas Instruments | |||
| U2 | 1 | 5V, 7A/5A Low Side GaN Driver With 60MHz/1ns Speed, YFF0006AEAE (DSBGA-6) | YFF0006AEAE | LMG1020YFFR | Texas Instruments | LMG1020YFFT | Texas Instruments | |
| C1, C6 | 0 | 2.2uF | CAP, CERM, 2.2 uF, 50 V, +/- 20%, X7R, 0805 | 805 | C2012X7R1H225M125AC | TDK | ||
| C2, C4, C7 | 0 | 2.2uF | CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 | 603 | C1608X7R1A225K080AC | TDK | ||
| C3 | 0 | 2.2uF | CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 0402 | 402 | C1005X7S1A225K050BC | TDK | ||
| C9 | 0 | 1pF | CAP, CERM, 1 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 805 | GQM2195C2A1R0CB01D | MuRata | ||
| C10 | 0 | 0.015uF | CAP, CERM, 0.015 uF, 50 V, +/- 10%, X7R, 0402 | 402 | GRM155R71H153KA12D | MuRata | ||
| C14, C15 | 0 | 1000pF | CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 | 603 | 06031C102JAT2A | AVX | ||
| FID5, FID6, FID7 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| J1, J2, J16, J19 | 0 | SMA Straight Jack, Gold, 50 Ohm, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |||
| J6, J7 | 0 | Terminal Block, 5 mm, 2x1, Tin, TH | Terminal Block, 5 mm, 2x1, TH | 691 101 710 002 | Wurth Elektronik | |||
| J10 | 0 | Header, 100mil, 2x1, Gold, TH | Sullins 100mil, 1x2, 230 mil above insulator | PBC02SAAN | Sullins Connector Solutions | |||
| J11 | 0 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |||
| R1, R9 | 0 | 1.00k | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6ENF1001V | Panasonic | ||
| R2, R3, R4, R5, R6 | 0 | 154 | RES, 154, 1%, 0.5 W, 1210 | 1210 | RC1210FR-07154RL | Yageo | ||
| R7 | 0 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6GEY0R00V | Panasonic | ||
| R10, R11 | 0 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |