SBVU072 October   2021 TPS7A21

 

  1. 1Trademarks
  2. 2Introduction
  3. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J10
      3. 3.2.3 J12
      4. 3.2.4 J13
      5. 3.2.5 J16
      6. 3.2.6 J17
      7. 3.2.7 J19
      8. 3.2.8 TP2 and TP3
      9. 3.2.9 TP4
    3. 3.3 TPS7A21 LDO Operation
    4. 3.4 Optional Load Transient Circuit Operation
  4. 4Board Layout
  5. 5TPS7A21 EVM Schematic
  6. 6Bill of Materials

TP4

TP4 is the enable pin to enable the gate driver device. Tie this pin to GND to enable the gate driver.