SBVS197F May 2013 – October 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, BIAS, PG, EN | –0.3 | 7.0 | V |
IN, BIAS, PG, EN (5% duty cycle) | –0.3 | 7.5 | ||
SNS, OUT | –0.3 | VIN + 0.3 (2) | ||
NR/SS, FB | –0.3 | 3.6 | ||
50mV, 100mV, 200mV, 400mV, 800mV, 1.6V | –0.3 | VOUT + 0.3 | ||
Current | OUT | Internally limited | A | |
PG (sink current into device) | 5 | mA | ||
Operating junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input supply voltage range | 1.1 | 6.5 | V |
VBIAS | Bias supply voltage range(1) | 3.0 | 6.5 | V |
IOUT | Output current | 0 | 2 | A |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS7A8300 | UNIT | ||
---|---|---|---|---|
RGW (QFN) | RGR (QFN) | |||
20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 33.6 | 35.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 30.0 | 47.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 14.0 | 12.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 14.0 | 12.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.6 | 1.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input supply voltage range | 1.1 | 6.5 | V | |||
VBIAS | Bias supply voltage range(1) | 3.0 | 6.5 | V | |||
V(REF) | Reference voltage | V(REF) = V(FB) = V(NR/SS) | 0.8 | V | |||
VUVLO1(IN) | Input supply UVLO with BIAS | VIN increasing | 1.02 | 1.085 | V | ||
VHYS1(IN) | VUVLO1(IN) hysteresis | 320 | mV | ||||
VUVLO2(IN) | Input supply UVLO without BIAS | VIN increasing | 1.31 | 1.39 | V | ||
VHYS2(IN) | VUVLO2(IN) hysteresis | 253 | mV | ||||
VUVLO(BIAS) | Bias supply UVLO | VBIAS increasing | 2.83 | 2.9 | V | ||
VHYS(BIAS) | VUVLO(BIAS) hysteresis | 290 | mV | ||||
VOUT | Output voltage range | Using voltage setting pins (50mV, 100mV, 200mV, 400mV, 800mV, and 1.6V) | 0.8 – 1.0% | 3.95 + 1.0% | V | ||
Using external resistors | 0.8 – 1.0% | 5.0 + 1.0% | |||||
Output voltage accuracy(4)(5) | 0.8 V ≤ VOUT ≤ 5 V, 5 mA ≤ IOUT ≤ 2 A | –1.0% | 1.0% | ||||
VIN = 1.5 V, VOUT = 1.2 V, 5 mA ≤ IOUT ≤ 1.2 A | –1.0% | 1.0% | |||||
ΔVO(ΔVI) | Line regulation | IOUT = 5 mA, 1.4 V ≤ VIN ≤ 6.5 V | 0.003 | %/V | |||
ΔVO(ΔIO) | Load regulation | 5 mA ≤ IOUT ≤ 2 A | 0.0001 | %/A | |||
V(DO) | Dropout voltage | VIN ≥ 1.4 V and VBIAS open, 0.8 V ≤ VOUT ≤ 5.0 V, IOUT = 2 A, VFB = 0.8 V – 3% |
200 | mV | |||
VIN = 1.1 V, VBIAS = 5.0 V, VOUT(TARGET) = 0.8 V, IOUT = 2 A, VFB = 0.8 V – 3% |
125 | ||||||
I(LIM) | Output current limit | VOUT forced at 0.9 × VOUT(TARGET), VIN = VOUT(TARGET) + 300 mV |
2.1 | 3.4 | 4.2 | A | |
I(GND) | GND pin current | Minimum load, VIN = 6.5 V, no VBIAS supply, IOUT = 5 mA |
2.8 | 4 | mA | ||
Maximum load, VIN = 1.4 V, no VBIAS supply, IOUT = 2 A |
3.7 | 5 | |||||
Shutdown, PG = (open), VIN = 6.5 V, no VBIAS supply, V(EN) = 0.5 V |
2.5 | μA | |||||
I(EN) | EN pin current | VIN = 6.5 V, no VBIAS supply, V(EN) = 0 V and 6.5 V | –0.1 | 0.1 | μA | ||
I(BIAS) | BIAS pin current | VIN = 1.1 V, VBIAS = 6.5 V, VOUT(TARGET) = 0.8 V, IOUT = 2 A |
2.3 | 3.5 | mA | ||
VIL(EN) | EN pin low-level input voltage (disable device) | 0 | 0.5 | V | |||
VIH(EN) | EN pin high-level input voltage (enable device) | 1.1 | 6.5 | V | |||
VIT(PG) | PG pin threshold | For the direction PG↓ with decreasing VOUT | 0.82 VOUT | 0.872 VOUT | 0.93 VOUT | V | |
Vhys(PG) | PG pin hysteresis | For PG↑ | 0.02 VOUT | V | |||
VOL(PG) | PG pin low-level output voltage | VOUT < VIT(PG), IPG = –1 mA (current into device) | 0.4 | V | |||
Ilkg(PG) | PG pin leakage current | VOUT > VIT(PG), V(PG) = 6.5 V | 1 | μA | |||
I(NR/SS) | NR/SS pin charging current | VNR/SS = GND, VIN = 6.5 V | 4.0 | 6.2 | 9.0 | μA | |
IFB | FB pin leakage current | VIN = 6.5 V | –100 | 100 | nA | ||
PSRR | Power-supply ripple rejection | f = 1 MHz, VIN = 3.8 V, VOUT = 3.3 V, IOUT = 2 A, CNR/SS = 10 nF, CFF = 10 nF |
40 | dB | |||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VIN = 1.4 V, VOUT = 0.8 V, IOUT = 1.5 A, CNR/SS = 10 nF, CFF = 10 nF |
6 | μVRMS | |||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | |||
Reset, temperature decreasing | 140 | ||||||
TJ | Operating junction temperature | –40 | 125 | °C |
VOUT(TARGET) = 0.8 V, IOUT = 5 mA, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.4 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V, IOUT = 5 mA |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V, VBIAS = 6.5 V |
VOUT(TARGET) = 5 V, IOUT = 5 mA, VBIAS = Open |
VIN = 5.5 V, ANY-OUT, VBIAS = Open, |
VBIAS = Open, IOUT = 2 A, ANY-OUT |
VIN = 1.1 V, ANY-OUT, IOUT = 2 A |
VOUT(TARGET) = 0.8 V, IOUT = 5 mA, VIN = 1.1 V |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V, VBIAS = 3 V |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V |
VIN = 1.8 V, ANY-OUT, VBIAS = Open, VOUT(TARGET) = 1.5 V |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V, VBIAS = 3 V |
VOUT(TARGET) = 0.8 V, VBIAS = 3.0 V |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V |
VOUT(TARGET) = 0.8 V, VIN = 6.5 V, VBIAS = Open |
VIN = 6.5 V, VOUT(TARGET) = 0.8 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 6.5 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = VPG = 6.5 V, VBIAS = Open | ||
VOUT(TARGET) = 3.3 V, ANY-OUT, VIN = VEN = 3.8 V, VBIAS = Open, IOUT = 1.5 A, COUT = 22 µF, CFF = 10 nF |
VIN = VOUT(TARGET) + 0.5 V, ANY-OUT, VBIAS = Open, IOUT = 1.5 A, COUT = 22 µF, CNR/SS = CFF = 10 nF |
VIN = 3.8 V, VOUT(TARGET) = 3.3 V, ANY-OUT, VBIAS = Open, IOUT = 1.5 A, COUT = 22 µF, CNR/SS = 10 nF |
VIN = 1.4 V, VOUT = 0.8 V, CNR/SS = 0 nF |
VIN = 1.4 V to 6 V to 1.4 V at 1 V/µs, VOUT = 0.8 V, IOUT = 2 A, CNR/SS = CFF = 10 nF |
VOUT(TARGET) = 3.95 V, IOUT = 5 mA, VBIAS = Open |
VOUT(TARGET) = 3.95 V, VIN = 4.25 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V, VBIAS = 3 V |
VOUT(TARGET) = 0.8 V, IOUT = 5 mA, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.4 V, VBIAS = Open | ||
VIN = 1.4 V, ANY-OUT, VBIAS = Open, No BIAS |
VBIAS = Open, IOUT = 0.5 A, ANY-OUT |
VIN = 1.1 V, ANY-OUT, IOUT = 0.5 A |
VOUT(TARGET) = 0.8 V, IOUT = 5 mA, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.4 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VBIAS = Open |
VOUT(TARGET) = 3.95 V, VIN = 4.25 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.1 V, VBIAS = 6.5 V |
VOUT(TARGET) = 0.8 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.4 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = VEN = 6.5 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.4 V, VBIAS = Open |
VOUT(TARGET) = 0.8 V, VIN = 1.4 V, VBIAS = Open |
VOUT(TARGET) = 3.3 V, ANY-OUT, VIN = VEN = 3.8 V, VBIAS = Open, COUT = 22 µF, CNR/SS = CFF = 10 nF |
VOUT(TARGET) = 1.2 V, ANY-OUT, VBIAS = Open, IOUT = 1.5 A, COUT = 22 µF, CNR/SS = CFF = 10 nF |
VIN = 3.8 V, VOUT(TARGET) = 3.3 V, ANY-OUT, VBIAS = Open, IOUT = 1.5 A, COUT = 22 µF, CFF = 10 nF |
VIN = 3.85 V, VOUT = 3.3 V, IOUT = 100 mA to 1 A to 100 mA at 1 A/µs, CO = 22 µF |
||
VIN = 1.4 V, VOUT = 0.8 V, CNR/SS = 10 nF |