SBVS197F May 2013 – October 2015
PRODUCTION DATA.
An evaluation module (EVM) is available to assist in the initial circuit performance evaluation using the TPS7A8300. The summary information for this fixture is shown in Table 5.
| NAME | LITERATURE NUMBER |
|---|---|
| TPS7A8300EVM-209 Evaluation Module | SLVU919 |
| TPS7A8300EVM-579 Evaluation Module | SBVU021 |
The EVM can be requested at the Texas Instruments web site through the TPS7A8300 product folder.
Computer simulation of circuit performance using SPICE is often useful when analyzing the performance of analog circuits and systems. A SPICE model for the TPS7A8300 is available through the TPS7A8300 product folder under simulation models.
| PRODUCT | DESCRIPTION |
|---|---|
| TPS7A8300YYYZ | YYY is the package designator. Z is the package quantity. |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
ANY-OUT, DSP, PowerPAD, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

This integrated circuit can be damaged by ESD. Texas Instruments recommends that all integrated circuits be handled with appropriate precautions. Failure to observe proper handling and installation procedures can cause damage.
ESD damage can range from subtle performance degradation to complete device failure. Precision integrated circuits may be more susceptible to damage because very small parametric changes could cause the device not to meet its published specifications.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.