SBOU283 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 EVM Kit List
    2. 1.2 Main EVM Elements
    3. 1.3 Operational Modes
      1. 1.3.1 Operational Mode 1
      2. 1.3.2 Operational Mode 2
      3. 1.3.3 Operational Modes 3 and 4
  4. 2EVM GUI
    1. 2.1 System Requirements
    2. 2.2 Installation
    3. 2.3 GUI Home Page
    4. 2.4 SCB Firmware
    5. 2.5 Data Plot
  5. 3Schematic
  6. 4Layout
  7. 5Bill of Materials

Overview

The LDC-HALL-HMI-EVM is the evaluation module version of the TIDA-060039 reference design. This EVM utilizes the LDC3114 to implement inductive touch buttons and the TMAG5273 to implement contactless magnetic dial for a human machine interface (HMI). The EVM requires the Sensor Control Board (SCB) which connects to a host computer and controls the EVM operation. For more details on the design of this EVM, please see the TIDA-060039 design guide.