SBOU282A December 2022 – March 2023
Table 6-1 lists the bill of materials (BOM) used for the OPA928EVM.
| Designator | Quantity | Value | Description | Package Reference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
C1, C2, C6, C7 | 4 | 100 nF | 0.1 µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) | 0603 | C0603C104K5RAC7081 | KEMET |
C3 | 1 | 3.3 pF | CAP, CERM, 3.3 pF, 50 V, +/- 8%, C0G/NP0, 0805 | 0805 | 08055A3R3CAT2A | AVX |
C8 | 1 | 1 pF | CAP, CERM, 1 pF, 50 V, +/- 25%, C0G/NP0, 0805 | 0805 | 08055A1R0CAT2A | AVX |
C9 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0805 | 0805 | CL21C101JBANNNC | Samsung Electro-Mechanics |
CF | 1 | 100 pF | CAP, CERM, 100 pF, 100 V, +/- 1%, C0G/NP0, 0805 | 0805 | 08051A101FAT2A | AVX |
D1 | 1 | Zener Diode 3.6 V 320 mW ±2% Surface Mount SOD-323 | SOD-323 | PZU3.6B1A,115 | Nexperia | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Connector Jack, TH | Connector Jack, TH | CBJ70 | Cinch Connectivity | |
J2, J5, J6 | 3 | Connector, TH, BNC Right angle, 50 ohm gold | 5413631-2 | 5413631-1 | AMP | |
J3, J4, J8, J9 | 4 | Terminal Block, 3.5mm, 3x1, Tin, R/A, TH | Terminal Block, 3.5mm, 3x1, TH | OSTTE030161 | On-Shore Technology | |
J7, JP1, JP4 | 3 | Header, 100mil, 2x1, Gold, TH | Header, 100mil, 2x1, TH | HTSW-102-07-G-S | Samtec | |
JP2a, JP2b, JP3a, JP3b | 4 | Header, 2.54mm, 1x1, Gold, TH | Header, 2.54mm, 1x1, TH | HTSW-101-07-G-S | Samtec | |
K1 | 1 | Relay, SPST-NC (1 Form B), 0.5 A, SMD | SMD, 4.4x2.1x3.9mm | G3VM-63G(TR05) | Omron Electronic Components | |
K2 | 1 | Relay, SPST-NO (1 Form A), 0.12 A, SMD | SMD, 2.85x2.2mm | G3VM-81PR(TR05) | Omron Electronic Components | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
MP1 | 1 | Standard RF Shield 1.0 x 2.0 x 0.75 | RF_SHIELD | 1.0 x 2.0 x 0.75 | Fotofab | |
MP2, MP3 | 2 | Standard RF Shield 1.0 x 1.5 x 0.25 | RF_SHIELD | 1.0 x 1.5 x 0.25 | Fotofab | |
P1, P2, P4, P5, P6, P7 | 6 | Pin Receptacle Connector 0.020" - 0.032" (0.51mm - 0.81mm) No Tail Solder | PTH | 0338-0-15-15-15-27-10-0 | Mill-Max | |
P3 | 1 | 4 Position Socket Connector 0.050" (1.27mm) Surface Mount Gold | CONN_SCKT4 | 399-41-004-21-300000 | Mill-Max | |
R1, R2, R4, R6 | 4 | 0 Ω | RES 0 OHM JUMPER 1/4W 0603 | 0603 | HCJ0603ZT0R00 | Stackpole Electronics |
R5 | 1 | 10.0 kΩ | 10 kOhms ±1% 0.25W, 1/4W Chip Resistor 0805 (2012 Metric) Anti-Sulfur Thin Film | 0805 | RNCP0805FTD10K0 | Stackpole Electronics |
R7, R8 | 2 | 750 Ω | RES, 750, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805750RFKEA | Vishay-Dale |
R9, R11, R12 | 3 | 100 kΩ | RES, 100 k, 1%, 0.2 W, 0805 | 0805 | RMCF0805FT100K | Stackpole Electronics |
R10, R13, Rg, Rga | 4 | 0 Ohms Jumper 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Thick Film | 0805 | RMCF0805ZT0R00 | Stackpole Electronics | |
RF | 1 | 10 GΩ | 10 GOhms ±10% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) High Voltage Thick Film | 1206 | HVC1206Z1008KET | Ohmite |
Rgnd | 1 | 0 Ω | 0Ω ±0 0.25W 1206 Thick Film Chip Resistor AEC-Q200 compliant | 1206 | RMCF1206ZT0R00 | Stackpole Electronics |
Riso1, Riso2 | 2 | 49.9 Ω | RES, 49.9, 1%, 0.25 W, AEC-Q200 Grade 0, 0805 | 0805 | RNCP0805FTD49R9 | Stackpole Electronics Inc |
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10 | 10 | RFI SHIELD CLIP TIN SMD | RFI SHIELD CLIP | S1711-46R | Harwin | |
SH-J1 | 1 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
SH-J2 | 1 | 4 (1 x 4) Position Shunt Connector Black Open Top 0.100" (2.54mm) Gold or Gold, GXT™ | JUMPER | 69144-204LF | Amphenol ICC | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11 | 11 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |
U1, U2 | 2 | 16-V, fA Input Bias, Precision, CMOS, Rail-to-Rail Input/Output Operational Amplifier, SOIC8 | SOIC8 | OPA928 | Texas Instruments | |
C4 | 0 | DNP | CAP | 0805 | N/A | Any |
C5, C10 | 0 | DNP | CAP | 0805 | N/A | Any |
FID1, FID2, FID3 | 0 | DNP | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |
R3, Rgb | 0 | DNP | RES | 0805 | N/A | Any |