SBOU272 November 2021
Table 4-1 provides the parts list for the EVM.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C3, C6, C8 |
4 | 10 µF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 | 1206 | C3216X7R1V106K160AC | TDK |
| C2, C4, C7, C9 | 4 | 1 µF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, 0805 | 0805 | C2012X7S2A105K125AB | TDK |
| C10, C14, C15, C22 |
4 |
0.1 µF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 |
08055C104KAT2A |
AVX |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.25 X 0.075, Clear | 75x250 mil | SJ5382 | 3M | |
| J1, J2 | 2 | Header, 2.54mm, 3x1, Tin, TH | Header, 2.54mm, 3x1, TH | 68001-403HLF | FCI | |
| R5, R12, R14, R17, R25, R32, R34, R37 |
8 |
0 | RES, 0, 5%, 0.125 W, 0805 |
0805 | RC0805JR-070RL | Yageo America |
| SH-J1, SH-J2 | 2 | 1 x 2 | Shunt, 100mil, Gold plated, Black | Shunt | 382811-6 | AMP |
|
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24 |
24 |
Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone |