SBOU257 June 2021
The configurable portion of the output circuit includes R17, R18, R19, R20, R21, C13, C14, and C15. These components support prototyping of additional circuitry, such as pads and filters, as well as emulation of various loading conditions. During assembly at the factory, resistors R18 and R19 are replaced by 0-Ω shunt resistors. Resistors R17, R20, and R21, as well as capacitors C13 through C15, are not installed. The differential preamplifier output is provided at connector J4, which is a 3-pin male XLR connector, or at connector J6, which is a 1/4-inch TRS connector.