SBOU257 June   2021

 

  1.   Trademarks
  2. 1Product Overview
  3. 2Features
  4. 3Getting Started
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Unpacking the EVM
    3. 3.3 Absolute Operating Conditions Warning
  5. 4Setup Guide
    1. 4.1 Analog and Digital Power Supplies
    2. 4.2 Microphone Input
    3. 4.3 Phantom Power Connections
    4. 4.4 DC Blocking Capacitors
    5. 4.5 Protection Network
    6. 4.6 Configurable Input Circuitry
    7. 4.7 Configurable Output Circuitry and Preamp Output Connector
  6. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  7. 6Software Operation
    1. 6.1 Applications Software Overview
    2. 6.2 Using the GUI

Getting Started

This section provides information regarding PGA2500EVMV2 handling and unpacking, as well as the absolute operating conditions.