SBOU234A December 2019 – June 2020
The THP210EVM is a high-precision, high-voltage, low-noise, fully differential amplifier that offers an easy interface to the differential output required by high-precision analog-to-digital converters (ADCs). For a full list of electrical characteristics, see the THP210 High-Precision, High-Voltage, Low -Noise, Fully Differential Amplifier data sheet.
The THP210EVM fully-differential amplifier is configured by default with a gain of 1 V/V. Input and output connections are accessible using test points and SMA connectors.