SBOU231 October 2020
By default, the OPA3S328EVM is populated with both devices set for transimpedance amplifier configurations. However, for flexibility, the PCB layout has additional unpopulated passive component footprints, and additional input connections. These additional component footprints in the layout allow the user to change the OPA3S328 circuit to other common configurations, such as programmable amplifier configurations. For a full schematic of the OPA3S328EVM, see Figure 7-1 and Figure 7-2.