SBOU231 October   2020

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Related Documentation
    2. 1.2 Electrostatic Discharge Caution
  3. 2EVM Circuit Description
  4. 3Jumper Settings
  5. 4Power-Supply Connections
  6. 5Input and Output Connections
  7. 6Modifications
  8. 7Schematic, PCB Layout, and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials

Bill of Materials

Table 7-1 lists the OPA3S328EVM bill of materials (BOM).

Table 7-1 OPA3S328EVM Bill of Materials

Designator

QTY

Value

Description

Package Reference

Part Number

Manufacturer

!PCB1

1

Printed Circuit Board

AMPS084

Any

C1, C4, C12, C13, C15, C24, C25, C26

8

22pF

CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0603

0603

06035A220JAT2A

AVX

C2, C3

2

10uF

CAP, CERM, 10 uF, 25 V, ±20%, X7R, 1206_190

1206_190

C3216X7R1E106M160AE

TDK

C7, C9, C10, C17, C19, C20

6

1uF

CAP, CERM, 1 uF, 50 V, ±10%, X7R, 0805

0805

08055C105KAT2A

AVX

C11, C21

2

0.1µF

0.1µF ±10% 50V Ceramic Capacitor X7R 0805 (2012 Metric)

0805

GCE21BR71H104KA01L

Murata

D1, D2, D3

3

6V

Diode, Zener, 6 V, 200 mW, SOD-323

SOD-323

MMSZ5233BS-7-F

Diodes Inc.

H1, H2, H3, H4

4

MACHINE SCREW PAN PHILLIPS 4-40

Machine Screw, 4-40, 1/4 inch

PMSSS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

HEX STANDOFF 4-40 ALUMINUM 1/2 inch

2203

Keystone

J1, J2, J3

3

Standard Banana Jack, Uninsulated, 5.5mm

Keystone_575-4

575-4

Keystone

J4, J6, J8, J17, J20, J22, J24, J25, J33

9

SMA Straight PCB Socket Die Cast, 50 Ohm, TH

SMA Straight PCB Socket Die Cast, TH

5-1814832-1

TE Connectivity

J5, J7, J10, J11, J16, J18, J21, J23, J26, J28, J34, J35

12

Header, 100mil, 3x1, Gold, SMT

Samtec_TSM-103-01-X-SV

TSM-103-01-L-SV

Samtec

J12, J13, J14, J15, J29, J30, J31, J32

8

Header, 100mil, 2x1, Gold with Tin Tail, SMT

2x1 Header

TSM-102-01-L-SV

Samtec

P1, P2

2

HDR4

TSM-104-01-L-SV-P-TR

Samtec

R1, R3, R9, R13, R19, R20, R28, R31, R34, R41, R51, R58, R60

13

0 Ohms

0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film

0603

ERJ-3GEY0R00V

Panasonic

R2, R30, R52

3

2.00k

RES, 2.00 k, 0.1%, 0.1 W, 0603

0603

RG1608P-202-B-T5

Susumu Co Ltd

R4, R37, R61

3

200k

RES, 200 k, 0.1%, 0.1 W, 0603

0603

RG1608P-204-B-T5

Susumu Co Ltd

R8, R29, R45

3

1.00k

RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW08051K00FKEA

Vishay-Dale

R10, R14, R15, R18, R24, R25, R26, R27, R35, R39, R40, R44, R46, R47, R50, R53, R54, R55, R56, R57

20

10.0k

RES, 10.0 k, 1%, 0.1 W, 0603

0603

RCG060310K0FKEA

Vishay Draloric

R11, R36, R42

3

100

RES, 100, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

0805

CRCW0805100RFKEA

Vishay-Dale

R33, R59

2

20.0k

RES, 20.0 k, 0.1%, 0.1 W, 0603

0603

RG1608P-203-B-T5

Susumu Co Ltd

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7

7

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25

25

Test Point, Compact, SMT

Testpoint_Keystone_Compact

5016

Keystone

U1, U2

2

40-MHz CMOS Operational Amplifier With Switches, RGR0020A (VQFN-20)

RGR0020A

OPA3S328RGR

Texas Instruments

C5, C6, C14, C22, C23

0

1000pF

CAP, CERM, 1000 pF, 50 V, ±5%, C0G/NP0, 0603

0603

C0603C102J5GACTU

Kemet

C8, C16, C18

0

0.1uF

CAP, CERM, 0.1 uF, 50 V, ±20%, X7R, 1206

1206

C1206C104M5RACTU

Kemet

D4, D5, D6, D7, D8, D9

0

820nm

High Speed PIN Photodiode, SMD

3.2x1.5mm

SFH 2701

OSRAM

J9, J19, J27

0

SMA Straight PCB Socket Die Cast, 50 Ohm, TH

SMA Straight PCB Socket Die Cast, TH

5-1814832-1

TE Connectivity

R5, R6, R7, R17, R21, R22, R23, R32, R48, R49

0

1.00k

RES, 1.00 k, 0.1%, 0.1 W, 0603

0603

RG1608P-102-B-T5

Susumu Co Ltd

R12, R38, R43

0

10.0k

RES, 10.0 k, 1%, 0.25 W, 1206

1206

CRCW120610K0FKEA

Vishay-Dale

R16

0

10.0k

RES, 10.0 k, 0.1%, 0.1 W, 0603

0603

RT0603BRD0710KL

Yageo America