SBOK099 February   2025 SN54SC8T165-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Single-Event Transients (SET)
    3. 5.3 Event Rate Calculations
  9. 6Summary
  10. 7References

Overview

The SN54SC8T165-SEP is a radiation-tolerant, 1.2V to 5.5V 8-bit shift registers with 3-state output and logic level shifter. The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

For more information, see the SN54SC8T165-SEP product page.

Table 1-1 Overview Information
DescriptionDevice Information
TI Part NumberSN54SC8T165-SEP
Orderable Part NumberSN54SC8T165MPWTSEP
VID Number

V62/25625

Device FunctionRadiation-tolerant, 1.2V to 5.5V, Parallel-Load 8-Bit Shift Registers
TechnologyLBC9
Exposure FacilityFacility for Rare Isotope Beams (FRIB) at Michigan State University – FRIB Single Event Effects (FSEE) Facility
Heavy Ion Fluence per Run1 × 107 ions / cm2
Irradiation Temperature25°C (for SET testing) and 125°C (for SEL testing)