SBOK099 February 2025 SN54SC8T165-SEP
SETs are defined as heavy-ion-induced transient upsets on output pin Q Hof the SN54SC8T165-SEP. SET testing was performed at room temperature (no external temperature control applied). The species used for the SET testing was 129Xe for a LETEFF = 50MeV × cm2 / mg. Flux of approximately 105 ions / cm2 × s and a fluence of approximately 107 ions / cm2 were used for the SET runs.
Three units were tested across multiple input conditions to determine the worst-case setup for SETs. The unit was tested with VCC of 1.2V and 5.5V and a rising edge window trigger of ±1%, ±2%, ±3% and ±5%. All combinations of VCC and window triggers showed no transient upsets, as listed in Table 5-2
To capture SETs, one NI PXI-5110 scope card was used to continuously monitor the output voltage on pin QH. The NI scope was programmed to a sample rate of 100M samples per second (S/s) and recorded 2k samples, with a 20% pretrigger reference, in case of an event (trigger). Under heavy-ions, the SN54SC8T165-SEP did not exhibit any transient upsets.
| Run Number | Unit Number | Voltage Level | Ion | LETEFF (MeV × cm2/mg) | FLUX (ions × cm2/ mg) | Fluence (Number ions) | Window Trigger | SET Upsets |
|---|---|---|---|---|---|---|---|---|
9 | B12 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 5% | 0 |
10 | B12 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 3% | 0 |
11 | B12 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 2% | 0 |
12 | B12 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 1% | 0 |
13 | B12 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 5% | 0 |
14 | B12 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 3% | 0 |
15 | B12 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 2% | 0 |
16 | B12 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 1% | 0 |
20 | B15 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 2% | 0 |
21 | B15 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 1% | 0 |
22 | B15 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 2% | 0 |
23 | B15 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 1% | 0 |
27 | B14 | 5.5V | Xe | 50 | 1.00E+05 | 1.00E+07 | 1% | 0 |
28 | B14 | 1.2V | Xe | 50 | 1.00E+05 | 1.00E+07 | 1% | 0 |