SBOK096A February   2025  – March 2025 SN54SC8T164-SEP , SN54SC8T374-SEP , SN54SC8T574-SEP , SN54SC8T595-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Single-Event Transients (SET)
    3. 5.3 Event Rate Calculations
  9. 6Summary
  10. 7References
  11. 8Revision History

Test Device and Test Board Information

The SN54SC8T595-SEP is a packaged 16-pin, TSSOP plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package cap decapped to reveal the die for heavy ion testing. Figure 3-3 shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagram used for Single-Event Latch-up (SEL) testing. Figure 3-5 and Figure 3-6 show the bias diagrams used for Single-Event Transient (SET) testing.

SN54SC8T595-SEP SN54SC8T595-SEP Pinout DiagramFigure 3-1 SN54SC8T595-SEP Pinout Diagram
SN54SC8T595-SEP Photo of SN54SC8T595-SEP
                        Package DecappedFigure 3-2 Photo of SN54SC8T595-SEP Package Decapped
SN54SC8T595-SEP SN54SC8T595-SEP Evaluation
                        Board (Top View)Figure 3-3 SN54SC8T595-SEP Evaluation Board (Top View)
SN54SC8T595-SEP SN54SC8T595-SEP SEL Bias
                        Diagram Figure 3-4 SN54SC8T595-SEP SEL Bias Diagram
SN54SC8T595-SEP SN54SC8T595-SEP SET 5.5V Bias
                    Diagram Figure 3-5 SN54SC8T595-SEP SET 5.5V Bias Diagram
SN54SC8T595-SEP SN54SC8T595-SEP SET 1.2V Bias
                    Diagram Figure 3-6 SN54SC8T595-SEP SET 1.2V Bias Diagram