SBOK089 February   2025 SN54SC8T373-SEP , SN54SC8T573-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Single-Event Transients (SET)
    3. 5.3 Event Rate Calculations
  9. 6Summary
  10. 7References

Single-Event Transients (SET)

SETs are defined as heavy-ion-induced transient upsets on output pin 1Q of the SN54SC8T573-SEP. SET testing was performed at room temperature (no external temperature control applied). The species used for the SET testing was 129Xe for a LETEFF = 50MeV × cm2 / mg. Flux of approximately 105 ions / cm2 × s and a fluence of approximately 107 ions / cm2 were used for the SET runs.

Three units were tested across multiple input conditions to determine the worst-case setup for SETs. The unit was tested with VCC of 1.2V and 5.5V and a rising edge window trigger of ±1% and ±2%. All combinations of VCC and window triggers showed no transient upsets, as listed in Table 5-2

To capture SETs, one NI PXI-5110 scope card was used to continuously monitor the output voltage on pin Q1. The NI scope was programmed to a sample rate of 100M samples per second (S/s) and recorded 2k samples, with a 20% pretrigger reference, in case of an event (trigger). Under heavy-ions, the SN54SC8T138-SEP did not exhibit any transient upsets.

Table 5-2 Summary of SN54SC8T573-SEP SET Test Condition and Results
Run NumberUnit NumberVoltage LevelIonLETEFF (MeV × cm2/mg)FLUX (ions × cm2/ mg)Fluence (Number ions)Window TriggerSET Upsets

15

B185.5VXe501.00E+051.00E+071%0

16

B181.2VXe501.00E+051.00E+072%0

17

B181.2VXe501.00E+051.00E+071%0

18

B181.2VXe501.00E+051.00E+071%0

23

B195.5VXe501.00E+051.00E+071%0

24

B195.5VXe501.00E+051.00E+072%0

25

B191.2VXe501.00E+051.00E+071%0

29

B175.5VXe501.00E+051.00E+071%0

30

B171.2VXe501.00E+051.00E+071%0