SBOK087 December   2024 TRF0208-SEP

 

  1.   1
  2.   Abstract
  3. 1Texas Instruments Enhanced Production Qualification and Reliability Report
  4. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 Space Enhanced Plastic Production Flow
  5. 3Device Qualification
    1.     Qualification by Similarity (Qualification Family)
  6. 4Outgas Test Report

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified device(s) through "Qualification by Similarity" (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests will be eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration. The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed in order for the QBS rules to apply. The attributes which are expected and allowed to vary will be reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device must be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 3-1 Space Enhanced Products New Device Qualification Matrix
Note that qualification by similarity (“qualification family”) per JEDEC JESD47 is allowed.
DescriptionConditionSample Size (Allowed Rejects)Lots RequiredTest Method
ElectromigrationMaximum Recommended Operating ConditionsN/AN/APer TI Design Rules
Electrical CharacterizationTI Data Sheet101N/A
Electrostatic Discharge SensitivityHBM per TI Datasheet3 units/voltage1JEDEC JS-001 or EIA/JESD22-A114
CDM per TI DatasheetJEDEC JS-002 or EIA/JESD22-C101
Latch-upPer Technology3(0)1EIA/JESD78
Thermal ImpedanceTheta-JA on boardPer Pin-PackageN/AEIA/JESD51
Biased HAST130°C / 85% / 96 hours77(0)2JESD22-A110/A101(1)
Extended Biased HAST130°C / 85% / 250 hours77(0)1JESD22-A110/A101(1)
Unbiased HAST130°C / 85% / 96 hours77(0)2JESD22-A.118(1)
Extended Unbiased HAST130°C/ 85% / 192 hours77(0)1JESD22-A.118(1)
Temperature Cycle-65°C to +150°C for 500 cycles 77(0)3JESD22-A104(1)
BLR Temperature Cycle-40°C to +125°C 1000 cycles32/(0)1JESD22-A104
SolderabilityBake Preconditioning22(0)1ANSI/J-STD-002
Die ShearPer die size5(0)3MIL-STD-883, TM 2019
High Temperature Storage150 °C / 1000 hours77(0)3JESD22-A103(1)
Moisture SensitivitySurface Mount Only121J-STD-020(1)
Radiation Response CharacterizationPer TI Data Sheet5 units/dose level1MIL-STD-883/Method 1019
Outgassing CharacterizationTML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material)51ASTM E595
Precondition performed per JEDEC Std. 22, Method A112/A113.
Technology Family FIT / MTBF Data
Mean Time Between Fails (MTBF) and Failures in Time (FIT) rates are device reliability statistics calculated based on data collected from TI’s internal reliability testing (life test).
TI’s DPPM/FIT/MTBF Estimator Search Tool reports the generic data based on technology groupings and shows conditions under which the rates were derived. All terms used in the tool and definitions can be found on the TI reliability terminology page. Failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested, therefore, it is not recommended to compare failure rates.
TI DPPM/FIT/MTBF Estimator Search Tool webpage link:
www.ti.com/quality/docs/estimator.tsp
Device Family Qualification Data
TI’s Qualification Summary Search Tool reports generic qualification data representative of the material sets, processes, and manufacturing sites used by the device family and may not include all of the testing performed for a specific EP device. Please see the Enhanced Products New Device Qualification Matrix above for the full suite of qualification testing performed to release Enhanced Product devices.
TI Qualification Summary Search webpage link:
www.ti.com/qualificationsummary/qualsumm/home
Ongoing Reliability Monitoring
TI periodically monitors the reliability of its products, wafer fab processes, and package technologies, through its Ongoing Reliability Monitor (ORM) program. The ORM program involves collecting environmental reliability stress data on representative sets of devices, processes and packages. The results from the ORM program are updated quarterly in this report.
TI Ongoing Reliability Monitoring Search webpage link:
www.ti.com/orm/home?actionId=2801.html

For additional information or technical support please contact the Texas Instruments Customer Support Center at www.ti.com/csc For more information on TI Enhanced Products see www.ti.com/ep