SBOK087 December 2024 TRF0208-SEP
TRF0208-SEP is a radiation tolerant device in a plastic package which allows this device to be used in space applications. The device was verified immune to 43MeV × cm2/ mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To ensure the quality of TRF0208-SEP, the device is qualified with space EP requirements. See Section 3 for further details.