SBOK049 November 2023 OPA4H014-SEP
PRODUCTION DATA
The OPA4H014-SEP is a low-power JFET input operation amplifier (op amp) that features good drift and low input bias current. With an input range that includes V– and a rail-to-rail output, designers can take advantage of the low-noise characteristics of JFET amplifiers while interfacing to single-supply, precision analog-to-digital converters (ADCs) and digital-to-analog converters (DACs).
Table 1-1 lists general device information and NDD testing conditions.| TI Part Number | OPA4H014-SEP |
|---|---|
| VID Number | V62/21607 |
| Device Function | Radiation Tolerant 11-MHz, Precision, Low-Noise, RRO, JFET Amp |
| Technology | BICOM-3XHV |
| Device Package | 14-pin TSSOP (PW) |
| Unbiased Quantity Tested | 9 |
| Exposure Facility | VPT Rad, Chelmsford, MA |
| Neutron Fluence (1-MeV Equivalent) | 1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2 |
| Irradiation Temperature | 25°C |
| TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. | |