SBOK049 November 2023 OPA4H014-SEP
PRODUCTION DATA
While there were no functional failures at any irradiation level, degradation of parameters was readily apparent for the device when exposed to neutron irradiation. This degradation significantly worsened as the dosage increased beyond 1 × 1012 n/cm2. The specifications most significantly affected were the input offset voltage and input bias current (and related input offset current). Some devices experienced parametric drift to levels in excess of the data sheet specifications for open-loop gain (at and above 5 × 1012 n/cm2). The data suggest that circuit designers seeking to use the OPA4H014-SEP must consider the possible effects of parametric drift of the IB, IOS, VOS, and AOL specifications when assessing circuits for fault-planning purposes.