SBOA382A July 2021 – October 2021 INA300-Q1
The failure mode distribution estimation for INA300-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Alert fails to trip | 25% |
| Alert false trip | 25% |
| Alert functional, trips out of specification voltage or timing | 45% |
| Pin to Pin short any two pins | 5% |