SBAU465 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Recommended Hardware
    2. 2.2 USB Quick Start
    3. 2.3 Windows USB Audio Mode
    4. 2.4 Board Setup By Mode
      1. 2.4.1 USB Mode
      2. 2.4.2 Optical Audio Mode
      3. 2.4.3 PSIA Mode
      4. 2.4.4 USB Control Mode
    5. 2.5 Hardware Configuration
      1. 2.5.1 Audio Controller
      2. 2.5.2 USB and Optical
      3. 2.5.3 EVM Power Tree
      4. 2.5.4 EVM Audio Device
        1. 2.5.4.1 EVM Audio Device Headers
        2. 2.5.4.2 PCM175x Output Filter
        3. 2.5.4.3 DIP Adapter Footprint
  9. 3Software
    1. 3.1 Software Overview
      1. 3.1.1 Register Write Operation
      2. 3.1.2 Board Configuration for Software Mode
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation
  13. 7Revision History

Features

  • 24-bit resolution
  • Analog performance (VCC = 5V):
    • Dynamic range: 106dB
    • SNR: 106dB, typical
    • THD+N: 0.002%, typical
    • Full-scale output: 4VPP, typical
  • 4× or 8× oversampling digital filter
    • Stop-band attenuation: –50dB
    • Pass-band ripple: ±0.04dB
  • Sampling frequency: 5kHz to 200kHz
  • System clock: 128fS, 192fS, 256fS, 384fS, 512fS, 768fS, 1152fS with auto detect
  • Hardware control (PCM1754)
    • I2S and 16-bit word, right-justified
    • 44.1kHz digital de-emphasis
    • Soft mute
    • Zero flag for L-, R-channel common output