SBAU465 March 2026
Table 3-1 shows how the jumpers are configured for use with the PCM1753EVM. With the board powered off, board jumpers can be removed and installed as needed.
| Jumper | Description | Configuration |
|---|---|---|
| J101 | Power Select | 5V-USB |
| J102 | Source Select | Remove |
| J103 | Target Mode | Remove |
| J104 | BCLK PSIA | Install 3&2 (Left-Hand Side) |
| J105 | MCLK PSIA | Install 3&2 (LHS) |
| J106 | DIN PSIA | Install 3&2 (LHS) |
| J107 | LRCK PSIA | Install 3&2 (LHS) |
| J108 | TDM-SEL | DNP (N/A) |
| J111 | HS-EN | Install |
| J113 | FMT0 | Remove |
| J114 | FMT1 | Remove |
J3-1 | SCK | Install |
J3-2 | PICO | Install |
J3-3 | POCI | Don't Care |
J3-4 | CS | Install |