SBAU401 August 2022
The DAC82002EVM provides access to DAC pins through connection J6. Table 3-1 lists the J6 pin definitions.
| Pin# | Signal | Description |
|---|---|---|
| 1 | SDIN | FTDI serial data signal for DAC |
| 2 | GND | Ground |
| 3 | SCLK | FTDI serial CLK signal for DAC |
| 4 | GND | Ground |
| 5 | SYNC | Serial data enable of SPI. Active low. This input is the frame-synchronization signal for the serial data. |
| 6 | GND | Ground |
| 7 | RESET | Active-low RESET for DAC |
| 8 | GND | Ground |