SBAU373A April   2021  – June 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
  4. 2Analog Interface
    1. 2.1 Analog Input
    2. 2.2 Shutdown
    3. 2.3 Analog Output
  5. 3Power Supplies
    1. 3.1 VDD1 Input
    2. 3.2 VDD2 Input
  6. 4EVM Operation
    1. 4.1 Analog Input and VDD1 Power: J3 and J1
    2. 4.2 Analog Outputs and VDD2 Power: J4 and J2
    3. 4.3 Device Operation
  7. 5Board Layout
  8. 6Bill of Materials and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Schematics
  9. 7Related Documentation
  10. 8Revision History

Features

This EVM has the following features:

  • Full-featured evaluation module for the AMC1400 or AMC1411 single-channel precision isolation amplifier
  • Screw terminals for easy access to high- and low-side power supplies, analog inputs, and analog outputs