SBAU373A April   2021  – June 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
  4. 2Analog Interface
    1. 2.1 Analog Input
    2. 2.2 Shutdown
    3. 2.3 Analog Output
  5. 3Power Supplies
    1. 3.1 VDD1 Input
    2. 3.2 VDD2 Input
  6. 4EVM Operation
    1. 4.1 Analog Input and VDD1 Power: J3 and J1
    2. 4.2 Analog Outputs and VDD2 Power: J4 and J2
    3. 4.3 Device Operation
  7. 5Board Layout
  8. 6Bill of Materials and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Schematics
  9. 7Related Documentation
  10. 8Revision History

Analog Interface

The analog input to the EVM is routed from a three-wire screw terminal screw at J3.1, which provides access to the INP terminal, referenced to J3.3, GND1. J3.2 provides access to either the INN terminal for the AMC1400 or the SHTDN terminal for the AMC1411. By default, J3.2 is shorted to GND1 by a 0-Ω resistor, R5.