SBAU356 September   2020 ADC3660

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
      1.      12
      2.      13
    2.     14
      1.      15
      2.      16
    3.     17
      1.      18
      2.      19
  5.   20
    1.     21
    2.     22
    3.     23
  6.   24
  7.   25

Required Equipment

  • The following equipment is included in the EVM evaluation kit:

    • ADC3660 Evaluation board (EVM)
    • CMOS FPGA Interposer Card
    • Power supply clips for Interposer Card
    • Mini-USB cable

The following equipment is not included in the EVM evaluation kit, but is required for evaluation of this EVM:

  • TSW1400EVM data capture board and related items
  • HSDC Pro software
  • PC running Microsoft® Windows® 7, or 10
  • Two low-noise signal generators for the sampling clock (optional: for external clock option) and analog input.

TI recommends the following generators:

  • Rohde & Schwarz SMA100A
  • Rohde & Schwarz SMA100B

Bandpass filter for the analog input signal. The following recommended bandpass filter will have:

  • Bandpass filter, greater than or equal to 60-dB harmonic attenuation, less than or equal to 5% bandwidth, greater than 18-dBm power, less than 5-dB insertion loss
  • Signal-path cables, SMA