SBAU279 October 2020
As Figure 3-5 shows, the ADS7038Q1EVM device configuration tab has two sections. The left section lists the multiple functions the user can configure. These options enable the user to navigate through the various functions of the ADS7038 in a structure and clear manner. The main section displays the configuration options for each function.
The Device Configurations available are: Mode Configuration, Channel Selection, Channel Configuration, Averager&Statistics, and Cyclic Redundancy Check (CRC).
Figure 3-5 Device Configuration tab.