SBAU260 April 2016
The region labeled '1' in Figure 10 shows the register map of the device. Each register and its data are shown in the table. The columns of the register map table, as shown in Figure 11 are:
Figure 11. Register Map Table Areas Selecting a register in the register map table displays the register bit controls (Section 6.2.2) for the register and provides a detailed view or summary of the register (Section 6.2.5).
Register bits that are not used by the device are highlighted darker gray for reference purposes. By hovering the mouse over a control in the Register Controls area, the corresponding bits in the Register Map table bit field are highlighted yellow for reference purposes.