SBAK024A February   2025  – March 2025 ADC12QJ1600-SEP

 

  1.   1
  2.   ADC12QJ1600-SEP Production Flow and Reliability Report
  3.   Trademarks
  4. 1Texas Instruments Space-Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Product Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC12QJ1600-SEP Space-Enhanced Product Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10-5 torr according to ASTM E595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
SAMPLETML
< 1.0%
CVCM
< 0.1%
ADC12QJ1600ALRSEPPASSPASS