DLPY011 September   2022 DLPC3430 , DLPC3432 , DLPC3433

 

  1.   At a glance
  2.   Authors
  3.   3
  4.   Smartphone companion projectors: a big-screen experience, anywhere
  5.   Smartphone companion projector benefits
  6.   Technological advancements impacting smartphone companion projectors
  7.   TI DLP Pico technology
  8.   RGB LED illumination
  9.   DLP Pico technology for smartphone companion projectors
  10.   Smartphone companion projector design and tradeoffs
  11.   Size and weight
  12.   Brightness
  13.   Resolution
  14.   Battery life
  15.   Connectivity options
  16.   Product development and supply chain
  17.   Conclusion

Product development and supply chain

There are several options when it comes to developing or sourcing a smartphone companion projector product:

  • White-label product from a smartphone companion projector ODM. A consumer electronics brand seeking to add a product to its portfolio can find a complete system ready for production. An ecosystem of DLP Pico projector ODMs can supply a smartphone companion projector that matches the performance and cost targets of the brand. Limited customization of the product may be available.
  • Custom product from a system integrator. A smartphone companion projector system integrator can develop a new product from the ground up with customizable features such as audio performance, connectivity and product functionality.
  • Custom product from a system integrator. A smartphone companion projector system integrator can develop a new product from the ground up with customizable features such as audio performance, connectivity and product functionality.
  • New product design. For companies that want to design a completely new product themselves, an optical module manufacturer can supply an optical module, the core subsystem of a smartphone companion projector. The rest of the product can be designed around it. Learn more about how to get started with product development.