DLPY011 September   2022 DLPC3430 , DLPC3432 , DLPC3433

 

  1.   At a glance
  2.   Authors
  3.   3
  4.   Smartphone companion projectors: a big-screen experience, anywhere
  5.   Smartphone companion projector benefits
  6.   Technological advancements impacting smartphone companion projectors
  7.   TI DLP Pico technology
  8.   RGB LED illumination
  9.   DLP Pico technology for smartphone companion projectors
  10.   Smartphone companion projector design and tradeoffs
  11.   Size and weight
  12.   Brightness
  13.   Resolution
  14.   Battery life
  15.   Connectivity options
  16.   Product development and supply chain
  17.   Conclusion

TI DLP Pico technology

With a 5.4-µm micromirror pitch and high optical efficiency, DLP Pico tilt-and-roll pixel (TRP) digital micromirror devices (DMDs) have enabled smaller, lower-power and higher-resolution pico projection systems (see Figure 5). The DLP Pico DLPC343x family of controllers, with package sizes as small as 7 mm by 7 mm and features such as content-adaptive illumination control and local area brightness boost, enables small printed circuit boards and enhanced performance for low-power applications.

The DLP230GP chipset, which includes a 0.23-inch 960 × 540 resolution DMD and a 7-mm-by-7-mm DLPC3432 controller with a Mobile Industry Processor Interface (MIPI) Display Serial Interface (DSI) input, is particularly well suited for smartphone companion projectors.

GUID-583C2CF0-BB85-4DAD-9207-3E34A1BDE381-low.png Figure 5 A DLP Pico DMD.