Table 1-7 Electrical Specifications| Parameter | MIN | NOM | MAX | UNIT |
|---|
| Input |
| Voltage | 8 | 12 | 18 | V |
| Power (1) | | 30 | 80 | W |
| LED Pre-Regulator Output |
| Voltage | | 17 | | V |
| Illumination Driver Output Load |
Voltage (Per LED Color Output) | | | 17 | V |
Current (Per LED Color Output) | | | 10 | A |
| Temperature |
| Operating DMD Temperature (2) | –40 | | 105(3) | °C |
(1) Conditions for maximum power: white balanced LED current up to 10 A, LED forward voltage = 12.3 V, display duty cycle = 90/10.
(2) Care must be taken to ensure that individual components and PCB do not exceed their maximum temperature when driving high-power load.
(3) Some components are only rated to 85°C. Refer to
Table 1-8 for a list of these components.